Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
scx10-img

Stepper Motor Controllers.

1 

Item #

Item Name

Number of Control Axis

Serial Communication

Daisy Chain

Encoder Feedback Connection

Sequences

Maximum Pulse Frequency

Web Price

List Price

SCX10 - SCX10 Universal Stepper Motor Controller (Single Axis) - Single Axis - RS-232C USB CANopen - Yes - Yes - 100 Max - 1.24 MHz Request Quote -
SG8030J-D - SG8030J Stepper Motor Controller with DIN Rail Mounting (Single Axis) - Single Axis - - No - No - 1 sequence or 4 data postions - 200 kHz Request Quote -
SG8030J-U - SG8030J Stepper Motor Controller with Recessed Mounting (Single Axis) - Single Axis - - No - No - 1 sequence or 4 data postions - 200 kHz Request Quote -
EMP401-1 - EMP Series Programmable Motion Controller (Single Axis) - Single Axis - RS-232C - No - No - 32 (1000 commands max) - 200 kHz Request Quote -
EMP401-2 - EMP Series Programmable Motion Controller with Connectors (Single Axis) - Single Axis - RS-232C - No - No - 32 (1000 commands max) - 200 kHz Request Quote -
EMP402-1 - EMP Series Programmable Motion Controller (Dual Axis) - Dual Axis - RS-232C - No - No - 32 (1000 commands max) - 200 kHz Request Quote -
EMP402-2 - EMP Series Programmable Motion Controller with Connectors (Dual Axis) - Dual Axis - RS-232C - No - No - 32 (1000 commands max) - 200 kHz Request Quote -
1