Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pwa6-a-img

The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke: 100 mm
  • Maximum Speed: 200 mm/s
  • Maximum Push Force: 5000 N
Unit of Measure
1 

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Max. Speed

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

PWA6H010R-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   -
PWA6H010R-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   -
PWA8J010R-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   -
PWA8J010R-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   -
PWA6H010MR-A - Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   - 220 lb  
PWA6H010MR-C - Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   - 220 lb  
PWA8J010MR-A - Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   - 1102 lb  
PWA8J010MR-C - Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   - 1102 lb  
PWAM6H010RA - Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   -
PWAM6H010RC - Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   -
PWAM8J010RA - Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   -
PWAM8J010RC - Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   -
PWAM6H010MRA - Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   - 220 lb  
PWAM6H010MRC - Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in. - 7.87 in/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- ~135 (up to 0.24 in/s)   - 220 lb   - 220 lb  
PWAM8J010MRA - Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   - 1102 lb  
PWAM8J010MRC - Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in. - 2.76 in/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- ~787 (up to 0.24 in/s)   - 1102 lb   - 1102 lb  
Unit of Measure
1