ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
|---|---|---|---|---|---|---|---|---|---|
| SPV6K010U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 3.94 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K020U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 7.87 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K030U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 11.81 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K040U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 15.75 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K050U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 19.69 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K060U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 23.62 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K070U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 27.56 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K080U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 31.5 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K090U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 35.43 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K100U-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Top | - 39.37 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K010D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 3.94 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K020D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 7.87 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K030D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 11.81 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K040D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 15.75 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K050D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 19.69 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K060D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 23.62 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K070D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 27.56 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K080D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 31.5 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K090D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 35.43 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K100D-K | - Motorized Linear Slide with Controller | - Belt | - 24 VDC | - 2.95 in. | - Bottom | - 39.37 in. | - 15.75 in/s | - 22 lb | - 13 lb |
| SPV6K010U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
| SPV6K020U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
| SPV6K030U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
| SPV6K040U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
| SPV6K050U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |