ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
---|---|---|---|---|---|---|---|---|---|
SPV6K060U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 23.62 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K070U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 27.56 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K080U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 31.5 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K090U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 35.43 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K100U-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Top | - 39.37 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K010D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K020D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K030D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K040D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K050D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K060D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 23.62 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K070D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 27.56 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K080D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 31.5 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K090D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 35.43 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K100D-A | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 100-115 VAC | - 2.95 in. | - Bottom | - 39.37 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K010U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K020U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K030U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K040U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K050U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K060U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 23.62 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K070U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 27.56 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K080U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 31.5 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K090U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 35.43 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPV6K100U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 2.95 in. | - Top | - 39.37 in. | - 59.06 in/s | - 22 lb | - 13 lb |