ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
---|---|---|---|---|---|---|---|---|---|
SPVM6K060UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 23.62 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K070UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 27.56 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K080UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 31.5 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K090UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 35.43 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K100UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 39.37 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K010DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 3.94 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K020DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 7.87 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K030DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 11.81 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K040DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 15.75 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K050DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 19.69 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K060DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 23.62 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K070DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 27.56 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K080DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 31.5 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K090DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 35.43 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K100DK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 39.37 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K010UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K020UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K030UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K040UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K050UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K060UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 23.62 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K070UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 27.56 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K080UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 31.5 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K090UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 35.43 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K100UA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 39.37 in. | - 59.06 in/s | - 22 lb | - 13 lb |