Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spv-top
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

SPV8L010D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 3.94 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L020D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 7.87 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L030D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 11.81 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L040D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 15.75 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L050D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 19.69 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L060D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 23.62 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L070D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 27.56 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L080D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 31.5 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L090D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 35.43 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L100D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 39.37 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L110D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 43.31 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L120D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 47.24 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L130D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 51.18 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L140D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 55.12 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L150D-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in. - Bottom - 59.06 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L010U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 3.94 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L020U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 7.87 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L030U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 11.81 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L040U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 15.75 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L050U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 19.69 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L060U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 23.62 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L070U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 27.56 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L080U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 31.5 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L090U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 35.43 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPV8L100U-C - Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 3.54 in. - Top - 39.37 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
Unit of Measure
 1 2 3 4 5 »