ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
---|---|---|---|---|---|---|---|---|---|
SPV8L110U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Top | - 43.31 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L120U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Top | - 47.24 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L130U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Top | - 51.18 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L140U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Top | - 55.12 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L150U-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Top | - 59.06 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L010D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 3.94 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L020D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 7.87 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L030D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 11.81 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L040D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 15.75 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L050D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 19.69 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L060D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 23.62 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L070D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 27.56 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L080D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 31.5 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L090D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 35.43 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L100D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 39.37 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L110D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 43.31 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L120D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 47.24 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L130D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 51.18 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L140D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 55.12 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPV8L150D-C | - Motorized Linear Slide with Controller | - Belt | - Single-Phase 200-230 VAC | - 3.54 in. | - Bottom | - 59.06 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM6K010UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 3.94 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K020UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 7.87 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K030UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 11.81 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K040UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 15.75 in. | - 15.75 in/s | - 22 lb | - 13 lb |
SPVM6K050UK | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 19.69 in. | - 15.75 in/s | - 22 lb | - 13 lb |