ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
2SK4GN-AUL / 2GN3KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - 0.46 | - 600 |
2SK4GN-AUL / 2GN3.6KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - 0.56 | - 500 |
2SK4GN-AUL / 2GN5KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 0.78 | - 360 |
2SK4GN-AUL / 2GN6KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 0.97 | - 300 |
2SK4GN-AUL / 2GN7.5KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - 1.15 | - 240 |
2SK4GN-AUL / 2GN9KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 1.41 | - 200 |
2SK4GN-AUL / 2GN12.5KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - 1.94 | - 144 |
2SK4GN-AUL / 2GN15KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 2.3 | - 120 |
2SK4GN-AUL / 2GN18KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 2.8 | - 100 |
2SK4GN-AUL / 2GN25KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - 3.50 | - 72 |
2SK4GN-AUL / 2GN30KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 4.20 | - 60 |
2SK4GN-AUL / 2GN36KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 5.10 | - 50 |
2SK4GN-AUL / 2GN50KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 6.4 | - 36 |
2SK4GN-AUL / 2GN60KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 7.60 | - 30 |
2SK4GN-AUL / 2GN75KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 9.70 | - 24 |
2SK4GN-AUL / 2GN90KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 11.50 | - 20 |
2SK4GN-AUL / 2GN100KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 13.20 | - 18 |
2SK4GN-AUL / 2GN120KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 15 | - 15 |
2SK4GN-AUL / 2GN150KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 19.40 | - 12 |
2SK4GN-AUL / 2GN180KA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 23 | - 10 |
3SK10GN-AUL / 3GN3KA | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - 1.15 | - 600 |
3SK10GN-AUL / 3GN3.6KA | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - 1.41 | - 500 |
3SK10GN-AUL / 3GN5KA | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 1.94 | - 360 |
3SK10GN-AUL / 3GN6KA | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 2.3 | - 300 |
3SK10GN-AUL / 3GN7.5KA | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - 2.90 | - 240 |