Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
1 2 3 4 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

3SK10GN-AUL / 3GN9KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 9 :1 - Parallel Shaft Gearhead - 3.50 - 200
3SK10GN-AUL / 3GN12.5KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 4.90 - 144
3SK10GN-AUL / 3GN15KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 15 :1 - Parallel Shaft Gearhead - 5.9 - 120
3SK10GN-AUL / 3GN18KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 18 :1 - Parallel Shaft Gearhead - 7 - 100
3SK10GN-AUL / 3GN25KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 25 :1 - Parallel Shaft Gearhead - 8.80 - 72
3SK10GN-AUL / 3GN30KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 30 :1 - Parallel Shaft Gearhead - 10.60 - 60
3SK10GN-AUL / 3GN36KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 36 :1 - Parallel Shaft Gearhead - 12.30 - 50
3SK10GN-AUL / 3GN50KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 50 :1 - Parallel Shaft Gearhead - 15.90 - 36
3SK10GN-AUL / 3GN60KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 60 :1 - Parallel Shaft Gearhead - 19.40 - 30
3SK10GN-AUL / 3GN75KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 75 :1 - Parallel Shaft Gearhead - 23 - 24
3SK10GN-AUL / 3GN90KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 90 :1 - Parallel Shaft Gearhead - 29 - 20
3SK10GN-AUL / 3GN100KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 100 :1 - Parallel Shaft Gearhead - 31 - 18
3SK10GN-AUL / 3GN120KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 120 :1 - Parallel Shaft Gearhead - 38 - 15
3SK10GN-AUL / 3GN150KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 150 :1 - Parallel Shaft Gearhead - 44 - 12
3SK10GN-AUL / 3GN180KA - Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 180 :1 - Parallel Shaft Gearhead - 44 - 10
4SK15GN-AUL / 4GN3KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 3 :1 - Parallel Shaft Gearhead - 1.77 - 600
4SK15GN-AUL / 4GN3.6KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 2.1 - 500
4SK15GN-AUL / 4GN5KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 5 :1 - Parallel Shaft Gearhead - 2.90 - 360
4SK15GN-AUL / 4GN6KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 6 :1 - Parallel Shaft Gearhead - 3.4 - 300
4SK15GN-AUL / 4GN7.5KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 4.3 - 240
4SK15GN-AUL / 4GN9KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 9 :1 - Parallel Shaft Gearhead - 5.20 - 200
4SK15GN-AUL / 4GN12.5KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 7.20 - 144
4SK15GN-AUL / 4GN15KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 15 :1 - Parallel Shaft Gearhead - 8.60 - 120
4SK15GN-AUL / 4GN18KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 18 :1 - Parallel Shaft Gearhead - 10.60 - 100
4SK15GN-AUL / 4GN25KA - Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 25 :1 - Parallel Shaft Gearhead - 13.20 - 72
1 2 3 4