ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
4SK15GN-AUL / 4GN30KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 15.90 | - 60 |
4SK15GN-AUL / 4GN36KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 18.50 | - 50 |
4SK15GN-AUL / 4GN50KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 23 | - 36 |
4SK15GN-AUL / 4GN60KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 28 | - 30 |
4SK15GN-AUL / 4GN75KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 35 | - 24 |
4SK15GN-AUL / 4GN90KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 42 | - 20 |
4SK15GN-AUL / 4GN100KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 46 | - 18 |
4SK15GN-AUL / 4GN120KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 56 | - 15 |
4SK15GN-AUL / 4GN150KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 70 | - 12 |
4SK15GN-AUL / 4GN180KA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 70 | - 10 |
5SK25GN-AUL / 5GN3KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - 2.90 | - 600 |
5SK25GN-AUL / 5GN3.6KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - 3.4 | - 500 |
5SK25GN-AUL / 5GN5KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 4.80 | - 360 |
5SK25GN-AUL / 5GN6KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 5.80 | - 300 |
5SK25GN-AUL / 5GN7.5KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - 7.20 | - 240 |
5SK25GN-AUL / 5GN9KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 8.60 | - 200 |
5SK25GN-AUL / 5GN12.5KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - 12.30 | - 144 |
5SK25GN-AUL / 5GN15KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 14.10 | - 120 |
5SK25GN-AUL / 5GN18KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 17.70 | - 100 |
5SK25GN-AUL / 5GN25KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - 22 | - 72 |
5SK25GN-AUL / 5GN30KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 26 | - 60 |
5SK25GN-AUL / 5GN36KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 30 | - 50 |
5SK25GN-AUL / 5GN50KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 39 | - 36 |
5SK25GN-AUL / 5GN60KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 46 | - 30 |
5SK25GN-AUL / 5GN75KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 59 | - 24 |