ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
5SK25GN-AUL / 5GN90KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 70 | - 20 |
5SK25GN-AUL / 5GN100KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 78 | - 18 |
5SK25GN-AUL / 5GN120KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 88 | - 15 |
5SK25GN-AUL / 5GN150KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 88 | - 12 |
5SK25GN-AUL / 5GN180KA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 88 | - 10 |
2SK4A-AULA | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - | - Round Shaft (No Gearhead) | - 0.19 | - 1800 |
3SK10A-AULA | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - | - Round Shaft (No Gearhead) | - 0.49 | - 1800 |
4SK15A-AULA | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - | - Round Shaft (No Gearhead) | - 0.72 | - 1800 |
5SK25A-AULA | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - | - Round Shaft (No Gearhead) | - 1.19 | - 1800 |