Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

3TK6A-AULA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 0.77 - 900
4TK10A-AULA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 1.15 - 900
5TK20A-AULA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 2.19 - 900
3TK6GN-AUL / 3GN3KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 1.87 - 300
3TK6GN-AUL / 3GN3.6KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 2.25 - 250
3TK6GN-AUL / 3GN5KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3.12 - 180
3TK6GN-AUL / 3GN6KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3.74 - 150
3TK6GN-AUL / 3GN7.5KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 4.68 - 120
3TK6GN-AUL / 3GN9KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5.61 - 100
3TK6GN-AUL / 3GN12.5KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 7.8 - 72
3TK6GN-AUL / 3GN15KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 9.36 - 60
3TK6GN-AUL / 3GN18KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 11.23 - 50
3TK6GN-AUL / 3GN25KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 14.05 - 36
3TK6GN-AUL / 3GN30KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 16.86 - 30
3TK6GN-AUL / 3GN36KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 20.24 - 25
3TK6GN-AUL / 3GN50KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 25.41 - 18
3TK6GN-AUL / 3GN60KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 30.49 - 15
3TK6GN-AUL / 3GN75KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 38.12 - 12
3TK6GN-AUL / 3GN90KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 44 - 10
3TK6GN-AUL / 3GN100KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 44 - 9
3TK6GN-AUL / 3GN120KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 44 - 7
3TK6GN-AUL / 3GN150KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 44 - 6
3TK6GN-AUL / 3GN180KA - Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 44 - 5
4TK10GN-AUL / 4GN3KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 2.79 - 300
4TK10GN-AUL / 4GN3.6KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3.35 - 250
1 2 3