Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

5TK20GN-AUL / 5GN15KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 26.61 - 60
5TK20GN-AUL / 5GN18KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 31.93 - 50
5TK20GN-AUL / 5GN25KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 39.97 - 36
5TK20GN-AUL / 5GN30KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 47.96 - 30
5TK20GN-AUL / 5GN36KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 57.55 - 25
5TK20GN-AUL / 5GN50KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 72.27 - 18
5TK20GN-AUL / 5GN60KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 86.72 - 15
5TK20GN-AUL / 5GN75KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 88 - 12
5TK20GN-AUL / 5GN90KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 88 - 10
5TK20GN-AUL / 5GN100KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 88 - 9
5TK20GN-AUL / 5GN120KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 88 - 7
5TK20GN-AUL / 5GN150KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 88 - 6
5TK20GN-AUL / 5GN180KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 88 - 5
1 2 3