Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

4TK10GN-AUL / 4GN5KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 4.66 - 180
4TK10GN-AUL / 4GN6KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5.59 - 150
4TK10GN-AUL / 4GN7.5KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 6.99 - 120
4TK10GN-AUL / 4GN9KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 8.38 - 100
4TK10GN-AUL / 4GN12.5KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 11.64 - 72
4TK10GN-AUL / 4GN15KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 13.97 - 60
4TK10GN-AUL / 4GN18KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 16.77 - 50
4TK10GN-AUL / 4GN25KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 20.99 - 36
4TK10GN-AUL / 4GN30KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 25.19 - 30
4TK10GN-AUL / 4GN36KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 30.22 - 25
4TK10GN-AUL / 4GN50KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 37.95 - 18
4TK10GN-AUL / 4GN60KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 45.54 - 15
4TK10GN-AUL / 4GN75KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 56.93 - 12
4TK10GN-AUL / 4GN90KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 68.31 - 10
4TK10GN-AUL / 4GN100KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 70 - 9
4TK10GN-AUL / 4GN120KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 70 - 7
4TK10GN-AUL / 4GN150KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 70 - 6
4TK10GN-AUL / 4GN180KA - Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 70 - 5
5TK20GN-AUL / 5GN3KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5.32 - 300
5TK20GN-AUL / 5GN3.6KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 6.39 - 250
5TK20GN-AUL / 5GN5KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 8.87 - 180
5TK20GN-AUL / 5GN6KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10.64 - 150
5TK20GN-AUL / 5GN7.5KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 13.3 - 120
5TK20GN-AUL / 5GN9KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15.97 - 100
5TK20GN-AUL / 5GN12.5KA - Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 22.17 - 72
1 2 3