Torque at Max Output (lb-in) |
Speed at Max Output (rpm) |
---|---|---|---|---|---|---|---|---|
5TK20GN-AUL / 5GN15KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 26.61 | - 60 |
5TK20GN-AUL / 5GN18KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 31.93 | - 50 |
5TK20GN-AUL / 5GN25KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 39.97 | - 36 |
5TK20GN-AUL / 5GN30KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 47.96 | - 30 |
5TK20GN-AUL / 5GN36KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 57.55 | - 25 |
5TK20GN-AUL / 5GN50KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 72.27 | - 18 |
5TK20GN-AUL / 5GN60KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 86.72 | - 15 |
5TK20GN-AUL / 5GN75KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 88 | - 12 |
5TK20GN-AUL / 5GN90KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 88 | - 10 |
5TK20GN-AUL / 5GN100KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 88 | - 9 |
5TK20GN-AUL / 5GN120KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 88 | - 7 |
5TK20GN-AUL / 5GN150KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 88 | - 6 |
5TK20GN-AUL / 5GN180KA | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 88 | - 5 |