ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
|---|---|---|---|---|---|---|---|---|
| US206-001U | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.444 | - 90 ~ 1600 |
| US206-002E | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 0.444 | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
| US315-001U | - AC Speed Control System | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 1.106 | - 90 ~ 1600 |
| US315-002E | - AC Speed Control System | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 0.93 [60 Hz] 1.106 [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
| US425-001U | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 1.75 | - 90 ~ 1600 |
| US425-002E | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 1.15 [60 Hz] 1.625 [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
| US540-001U | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 2.25 | - 90 ~ 1600 |
| US540-002E | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 2 [60 Hz] 2.625 [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
| US560-001U | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 4.313 | - 90 ~ 1600 |
| US560-002E | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 3.938 [60 Hz] 4.313 [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
| US590-001U | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 6.438 | - 90 ~ 1600 |
| US590-002E | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 6.438 | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
| US206-401U / 2GN3KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - 1.06 | - 30 ~ 533 |
| US206-401U / 2GN3.6KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - 1.32 | - 25 ~ 444 |
| US206-401U / 2GN5KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 1.77 | - 18 ~ 320 |
| US206-401U / 2GN6KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 2.1 | - 15 ~ 266 |
| US206-401U / 2GN7.5KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - 2.6 | - 12 ~ 213 |
| US206-401U / 2GN9KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 3.1 | - 10 ~ 177 |
| US206-401U / 2GN12.5KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - 4.5 | - 7.2 ~ 128 |
| US206-401U / 2GN15KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 5.3 | - 6 ~ 106 |
| US206-401U / 2GN18KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 6.4 | - 5 ~ 88 |
| US206-401U / 2GN25KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - 8 | - 3.6 ~ 64 |
| US206-401U / 2GN30KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 9.7 | - 3 ~ 53 |
| US206-401U / 2GN36KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 11.5 | - 2.5 ~ 44 |
| US206-401U / 2GN50KA | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 15 | - 1.8 ~ 32 |