ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
---|---|---|---|---|---|---|---|---|
US590-501U / 5GU60KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 177 | - 1.5 ~ 26 |
US590-501U / 5GU75KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 177 | - 1.2 ~ 21 |
US590-501U / 5GU90KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 177 | - 1 ~ 17 |
US590-501U / 5GU100KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 177 | - 0.9 ~ 16 |
US590-501U / 5GU120KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 177 | - 0.75 ~ 13 |
US590-501U / 5GU150KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 177 | - 0.6 ~ 10 |
US590-501U / 5GU180KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 177 | - 0.5 ~ 8.8 |
US590-501U / 5GU50KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 210 | - 1.8 ~ 32 |
US590-501U / 5GU60KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 250 | - 1.5 ~ 26 |
US590-501U / 5GU75KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 260 | - 1.2 ~ 21 |
US590-501U / 5GU90KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 260 | - 1 ~ 17 |
US590-501U / 5GU100KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 260 | - 0.9 ~ 16 |
US590-501U / 5GU120KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 260 | - 0.75 ~ 13 |
US590-501U / 5GU150KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 260 | - 0.6 ~ 10 |
US590-501U / 5GU180KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 260 | - 0.5 ~ 8.8 |
US590-502E / 5GU3KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - 15.9 | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
US590-502E / 5GU3.6KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - 18.5 | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] |
US590-502E / 5GU5KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 26 | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
US590-502E / 5GU6KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 30 | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
US590-502E / 5GU7.5KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - 38 | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
US590-502E / 5GU9KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 46 | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
US590-502E / 5GU12.5KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - 59 | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
US590-502E / 5GU15KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 70 | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
US590-502E / 5GU18KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 84 | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
US590-502E / 5GU25KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - 106 | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |