ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
---|---|---|---|---|---|---|---|---|
US590-502E / 5GU30KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 128 | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
US590-502E / 5GU36KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 153 | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
US590-502E / 5GU50KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 177 | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
US590-502E / 5GU60KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 177 | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
US590-502E / 5GU75KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 177 | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] |
US590-502E / 5GU90KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 177 | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
US590-502E / 5GU100KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 177 | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
US590-502E / 5GU120KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 177 | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
US590-502E / 5GU150KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 177 | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] |
US590-502E / 5GU180KA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 177 | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
US590-502E / 5GU50KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 210 | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
US590-502E / 5GU60KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 250 | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
US590-502E / 5GU75KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 260 | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] |
US590-502E / 5GU90KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 260 | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
US590-502E / 5GU100KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 260 | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
US590-502E / 5GU120KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 260 | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
US590-502E / 5GU150KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 260 | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] |
US590-502E / 5GU180KHA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 260 | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
US425-401U / 4GN3.6RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - 2.5 | - 25 ~ 444 |
US425-401U / 4GN6RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - 4.2 | - 15 ~ 266 |
US425-401U / 4GN9RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - 7.9 | - 10 ~ 177 |
US425-401U / 4GN15RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - 15.9 | - 6 ~ 106 |
US425-401U / 4GN18RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - 19.4 | - 5 ~ 88 |
US425-401U / 4GN30RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - 31 | - 3 ~ 53 |
US425-401U / 4GN36RH | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - 38 | - 2.5 ~ 44 |