Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
---|---|---|---|---|---|---|---|---|
US590-502E / 5GU30RH | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - 115 | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
US590-502E / 5GU36RH | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - 139 | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
US590-502E / 5GU60RH | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - 177 | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
US590-502E / 5GU90RH | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - 177 | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
US590-502E / 5GU120RH | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - 177 | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
US590-502E / 5GU180RH | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - 177 | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
US425-401U / 4GN3.6RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 3.1 | - 25 ~ 444 |
US425-401U / 4GN6RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 5.3 | - 15 ~ 266 |
US425-401U / 4GN9RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 7.9 | - 10 ~ 177 |
US425-401U / 4GN15RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 15.9 | - 6 ~ 106 |
US425-401U / 4GN18RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 19.4 | - 5 ~ 88 |
US425-401U / 4GN30RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 31 | - 3 ~ 53 |
US425-401U / 4GN36RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 38 | - 2.5 ~ 44 |
US425-401U / 4GN60RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 63 | - 1.5 ~ 26 |
US425-401U / 4GN90RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 1 ~ 17 |
US425-401U / 4GN120RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 0.75 ~ 13 |
US425-401U / 4GN180RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 0.5 ~ 8.8 |
US425-402E / 4GN3.6RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 3.1 | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] |
US425-402E / 4GN6RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 5.3 | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
US425-402E / 4GN9RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 7.9 | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
US425-402E / 4GN15RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 15.9 | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
US425-402E / 4GN18RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 19.4 | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
US425-402E / 4GN30RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 31 | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
US425-402E / 4GN36RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 38 | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
US425-402E / 4GN60RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 63 | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |