Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
---|---|---|---|---|---|---|---|---|
US425-402E / 4GN90RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
US425-402E / 4GN120RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
US425-402E / 4GN180RAA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
US540-401U / 5GN3RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - 4.6 | - 30 ~ 533 |
US540-401U / 5GN3.6RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 5.6 | - 25 ~ 444 |
US540-401U / 5GN5RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - 7.7 | - 18 ~ 320 |
US540-401U / 5GN6RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 9.7 | - 15 ~ 266 |
US540-401U / 5GN7.5RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - 11.5 | - 12 ~ 213 |
US540-401U / 5GN9RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 14.1 | - 10 ~ 177 |
US540-401U / 5GN12.5RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - 19.4 | - 7.2 ~ 128 |
US540-401U / 5GN15RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 23 | - 6 ~ 106 |
US540-401U / 5GN18RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 28 | - 5 ~ 88 |
US540-401U / 5GN25RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - 34 | - 3.6 ~ 64 |
US540-401U / 5GN30RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 41 | - 3 ~ 53 |
US540-401U / 5GN36RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 49 | - 2.5 ~ 44 |
US540-401U / 5GN50RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - 69 | - 1.8 ~ 32 |
US540-401U / 5GN60RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 83 | - 1.5 ~ 26 |
US540-401U / 5GN75RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 1.2 ~ 21 |
US540-401U / 5GN90RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 1 ~ 17 |
US540-401U / 5GN100RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 0.9 ~ 16 |
US540-401U / 5GN120RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 0.75 ~ 13 |
US540-401U / 5GN150RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 0.6 ~ 10 |
US540-401U / 5GN180RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 0.5 ~ 8.8 |
US540-402E / 5GN3RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - 4.6 | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
US540-402E / 5GN3.6RAA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 5.6 | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] |