Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
---|---|---|---|---|---|---|---|---|
US560-502E / 5GU50RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - 130 | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
US560-502E / 5GU60RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 155 | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
US560-502E / 5GU75RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] |
US560-502E / 5GU90RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
US560-502E / 5GU100RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
US560-502E / 5GU120RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
US560-502E / 5GU150RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] |
US560-502E / 5GU180RAA | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
US590-501U / 5GU3RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - 13.2 | - 30 ~ 533 |
US590-501U / 5GU3.6RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 15.9 | - 25 ~ 444 |
US590-501U / 5GU5RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - 22 | - 18 ~ 320 |
US590-501U / 5GU6RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 26 | - 15 ~ 266 |
US590-501U / 5GU7.5RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - 32 | - 12 ~ 213 |
US590-501U / 5GU9RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 39 | - 10 ~ 177 |
US590-501U / 5GU12.5RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - 54 | - 7.2 ~ 128 |
US590-501U / 5GU15RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 65 | - 6 ~ 106 |
US590-501U / 5GU18RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 78 | - 5 ~ 88 |
US590-501U / 5GU25RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - 97 | - 3.6 ~ 64 |
US590-501U / 5GU30RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 115 | - 3 ~ 53 |
US590-501U / 5GU36RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 139 | - 2.5 ~ 44 |
US590-501U / 5GU50RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 1.8 ~ 32 |
US590-501U / 5GU60RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 1.5 ~ 26 |
US590-501U / 5GU75RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 1.2 ~ 21 |
US590-501U / 5GU90RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 1 ~ 17 |
US590-501U / 5GU100RAA | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 0.9 ~ 16 |