Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
US_top.jpg
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
« 16 17 18 19 20 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Permissible Torque (1200 r/min) (lb-in)

Variable Speed Range (r/min)

US590-501U / 5GU120RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.75 ~ 13
US590-501U / 5GU150RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 150 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.6 ~ 10
US590-501U / 5GU180RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.5 ~ 8.8
US590-502E / 5GU3RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3 :1 - Right-Angle Solid Shaft Gearhead - 13.2 - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz]
US590-502E / 5GU3.6RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - 15.9 - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz]
US590-502E / 5GU5RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 5 :1 - Right-Angle Solid Shaft Gearhead - 22 - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz]
US590-502E / 5GU6RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - 26 - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz]
US590-502E / 5GU7.5RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Right-Angle Solid Shaft Gearhead - 32 - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz]
US590-502E / 5GU9RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - 39 - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz]
US590-502E / 5GU12.5RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Right-Angle Solid Shaft Gearhead - 54 - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz]
US590-502E / 5GU15RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 15 :1 - Right-Angle Solid Shaft Gearhead - 65 - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz]
US590-502E / 5GU18RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 18 :1 - Right-Angle Solid Shaft Gearhead - 78 - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz]
US590-502E / 5GU25RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 25 :1 - Right-Angle Solid Shaft Gearhead - 97 - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz]
US590-502E / 5GU30RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - 115 - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz]
US590-502E / 5GU36RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - 139 - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz]
US590-502E / 5GU50RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 50 :1 - Right-Angle Solid Shaft Gearhead - 177 - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz]
US590-502E / 5GU60RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - 177 - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz]
US590-502E / 5GU75RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 75 :1 - Right-Angle Solid Shaft Gearhead - 177 - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz]
US590-502E / 5GU90RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - 177 - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz]
US590-502E / 5GU100RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 100 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz]
US590-502E / 5GU120RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz]
US590-502E / 5GU150RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 150 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz]
US590-502E / 5GU180RAA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - 177 - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz]
« 16 17 18 19 20