Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
US_top.jpg
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Permissible Torque (1200 r/min) (lb-in)

Variable Speed Range (r/min)

US560-502E / 5GU18KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - 52 [60 Hz] 56 [50 Hz] - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz]
US560-502E / 5GU25KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - 65 [60 Hz] 71 [50 Hz] - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz]
US560-502E / 5GU30KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - 78 [60 Hz] 85 [50 Hz] - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz]
US560-502E / 5GU36KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - 102 [50 Hz] 94 [60 Hz] - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz]
US560-502E / 5GU50KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - 131 [60 Hz] 143 [50 Hz] - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz]
US560-502E / 5GU60KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 157 [60 Hz] 171 [50 Hz] - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz]
US560-502E / 5GU75KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - 176 [60 Hz] 177 [50 Hz] - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz]
US560-502E / 5GU90KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 177 - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz]
US560-502E / 5GU100KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - 177 - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz]
US560-502E / 5GU120KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 177 - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz]
US560-502E / 5GU150KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - 177 - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz]
US560-502E / 5GU180KA - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 177 - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz]
US590-501U / 5GU3KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 15.9 - 30 ~ 533
US590-501U / 5GU3.6KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 18.5 - 25 ~ 444
US590-501U / 5GU5KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 26 - 18 ~ 320
US590-501U / 5GU6KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 30 - 15 ~ 266
US590-501U / 5GU7.5KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 38 - 12 ~ 213
US590-501U / 5GU9KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 46 - 10 ~ 177
US590-501U / 5GU12.5KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 59 - 7.2 ~ 128
US590-501U / 5GU15KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 70 - 6 ~ 106
US590-501U / 5GU18KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 84 - 5 ~ 88
US590-501U / 5GU25KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - 106 - 3.6 ~ 64
US590-501U / 5GU30KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 128 - 3 ~ 53
US590-501U / 5GU36KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 153 - 2.5 ~ 44
US590-501U / 5GU50KA - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 177 - 1.8 ~ 32
« 6 7 8 9 10 »