ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
VHI560S-5 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 15 | - 360 |
VHI560S-6 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 18.5 | - 300 |
VHI560S-9 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 27 | - 200 |
VHI560S-15 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 45 | - 120 |
VHI560S-18 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 54 | - 100 |
VHI560S-30 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 86 | - 60 |
VHI560S-36 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 104 | - 50 |
VHI560S-60 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 173 | - 30 |
VHI560S-90 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 260 | - 20 |
VHI560S-120 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 260 | - 15 |
VHI560S-180 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 260 | - 10 |
VHI560S-300 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 260 | - 6 |
VHI560ST-5 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 15 | - 360 |
VHI560ST-6 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 18.5 | - 300 |
VHI560ST-9 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 27 | - 200 |
VHI560ST-15 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 45 | - 120 |
VHI560ST-18 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 54 | - 100 |
VHI560ST-30 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 86 | - 60 |
VHI560ST-36 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 104 | - 50 |
VHI560ST-60 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 173 | - 30 |
VHI560ST-90 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 260 | - 20 |
VHI560ST-120 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 260 | - 15 |
VHI560ST-180 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 260 | - 10 |
VHI560ST-300 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 260 | - 6 |
VHI590A-5U | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 23 | - 360 |