Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
VHI315C-300E | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 5 [50 Hz] 6 [60 Hz] |
VHI315C-360E | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 360 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 5 [60 Hz] 4.2 [50 Hz] |
VHI425A-5U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.8 | - 360 |
VHI425A-6U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 8.1 | - 300 |
VHI425A-9U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 | - 200 |
VHI425A-15U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 20 | - 120 |
VHI425A-18U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 24 | - 100 |
VHI425A-30U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 38 | - 60 |
VHI425A-36U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 46 | - 50 |
VHI425A-60U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 77 | - 30 |
VHI425A-90U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 116 | - 20 |
VHI425A-120U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 15 |
VHI425A-180U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 10 |
VHI425A-300U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 6 |
VHI425A-360U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 360 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 5 |
VHI425AT-5U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 6.8 | - 360 |
VHI425AT-6U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 8.1 | - 300 |
VHI425AT-9U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 12.3 | - 200 |
VHI425AT-15U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 20 | - 120 |
VHI425AT-18U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 24 | - 100 |
VHI425AT-30U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 38 | - 60 |
VHI425AT-36U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 46 | - 50 |
VHI425AT-60U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 77 | - 30 |
VHI425AT-90U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 116 | - 20 |
VHI425AT-120U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 141 | - 15 |