Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

VHI540AT-90U - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 177 - 20
VHI540AT-120U - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 220 - 15
VHI540AT-180U - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Terminal Box - 260 - 10
VHI540AT-300U - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 300 :1 - Parallel Shaft Gearhead - Terminal Box - 260 - 6
VHI540C-5E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 12.3 [50 Hz] 10.6 [60 Hz] - 300 [50 Hz] 360 [60 Hz]
VHI540C-6E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 12.3 [60 Hz] 14.1 [50 Hz] - 250 [50 Hz] 300 [60 Hz]
VHI540C-9E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 18.5 [60 Hz] 21 [50 Hz] - 200 [60 Hz] 166 [50 Hz]
VHI540C-15E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 36 [50 Hz] 30 [60 Hz] - 100 [50 Hz] 120 [60 Hz]
VHI540C-18E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 43 [50 Hz] 37 [60 Hz] - 83 [50 Hz] 100 [60 Hz]
VHI540C-30E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 68 [50 Hz] 59 [60 Hz] - 50 [50 Hz] 60 [60 Hz]
VHI540C-36E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 82 [50 Hz] 70 [60 Hz] - 50 [60 Hz] 41 [50 Hz]
VHI540C-60E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 137 [50 Hz] 118 [60 Hz] - 25 [50 Hz] 30 [60 Hz]
VHI540C-90E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 200 [50 Hz] 177 [60 Hz] - 16 [50 Hz] 20 [60 Hz]
VHI540C-120E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 250 [50 Hz] 220 [60 Hz] - 12.5 [50 Hz] 15 [60 Hz]
VHI540C-180E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 260 - 8.3 [50 Hz] 10 [60 Hz]
VHI540C-300E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - Lead Wire - 260 - 5 [50 Hz] 6 [60 Hz]
VHI540CT-5E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Terminal Box - 12.3 [50 Hz] 10.6 [60 Hz] - 300 [50 Hz] 360 [60 Hz]
VHI540CT-6E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Terminal Box - 12.3 [60 Hz] 14.1 [50 Hz] - 250 [50 Hz] 300 [60 Hz]
VHI540CT-9E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Terminal Box - 18.5 [60 Hz] 21 [50 Hz] - 200 [60 Hz] 166 [50 Hz]
VHI540CT-15E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Terminal Box - 36 [50 Hz] 30 [60 Hz] - 100 [50 Hz] 120 [60 Hz]
VHI540CT-18E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Terminal Box - 43 [50 Hz] 37 [60 Hz] - 83 [50 Hz] 100 [60 Hz]
VHI540CT-30E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Terminal Box - 68 [50 Hz] 59 [60 Hz] - 50 [50 Hz] 60 [60 Hz]
VHI540CT-36E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Terminal Box - 82 [50 Hz] 70 [60 Hz] - 50 [60 Hz] 41 [50 Hz]
VHI540CT-60E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Terminal Box - 137 [50 Hz] 118 [60 Hz] - 25 [50 Hz] 30 [60 Hz]
VHI540CT-90E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 200 [50 Hz] 177 [60 Hz] - 16 [50 Hz] 20 [60 Hz]
« 6 7 8 9 10 »