Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
VHI206A-5U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.59 | - 360 |
VHI206A-6U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.94 | - 300 |
VHI206A-9U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.9 | - 200 |
VHI206A-15U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.8 | - 120 |
VHI206A-18U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.8 | - 100 |
VHI206A-30U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 | - 60 |
VHI206A-36U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 | - 50 |
VHI206A-60U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 18.5 | - 30 |
VHI206A-90U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 28 | - 20 |
VHI206A-120U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 37 | - 15 |
VHI206A-180U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 53 | - 10 |
VHI206A-300U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 53 | - 6 |
VHI206A-360U | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 360 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 53 | - 5 |
VHI206C-5E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.94 [50 Hz] 1.59 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHI206C-6E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.3 [50 Hz] 1.94 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHI206C-9E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.5 [50 Hz] 2.9 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHI206C-15E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.8 [50 Hz] 4.8 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHI206C-18E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.9 [50 Hz] 5.8 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHI206C-30E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [50 Hz] 9.7 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHI206C-36E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 13.2 [50 Hz] 11.5 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHI206C-60E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 22 [50 Hz] 18.5 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHI206C-90E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 33 [50 Hz] 28 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
VHI206C-120E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 45 [50 Hz] 37 [60 Hz] | - 12.5 [50 Hz] 15 [60 Hz] |
VHI206C-180E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 53 | - 8.3 [50 Hz] 10 [60 Hz] |
VHI206C-300E | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 53 | - 5 [50 Hz] 6 [60 Hz] |