Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

VHI315C-300E - Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 5 [50 Hz] 6 [60 Hz]
VHI315C-360E - Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 360 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 5 [60 Hz] 4.2 [50 Hz]
VHI425A-5U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 6.8 - 360
VHI425A-6U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 8.1 - 300
VHI425A-9U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 12.3 - 200
VHI425A-15U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 20 - 120
VHI425A-18U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 24 - 100
VHI425A-30U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 38 - 60
VHI425A-36U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 46 - 50
VHI425A-60U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 77 - 30
VHI425A-90U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 116 - 20
VHI425A-120U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 141 - 15
VHI425A-180U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 141 - 10
VHI425A-300U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 300 :1 - Parallel Shaft Gearhead - Lead Wire - 141 - 6
VHI425A-360U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 360 :1 - Parallel Shaft Gearhead - Lead Wire - 141 - 5
VHI425AT-5U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Terminal Box - 6.8 - 360
VHI425AT-6U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Terminal Box - 8.1 - 300
VHI425AT-9U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Terminal Box - 12.3 - 200
VHI425AT-15U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Terminal Box - 20 - 120
VHI425AT-18U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Terminal Box - 24 - 100
VHI425AT-30U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Terminal Box - 38 - 60
VHI425AT-36U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Terminal Box - 46 - 50
VHI425AT-60U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Terminal Box - 77 - 30
VHI425AT-90U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 116 - 20
VHI425AT-120U - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 141 - 15
 1 2 3 4 5 »