ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
VHI425AT-180U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 141 | - 10 |
VHI425AT-300U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 141 | - 6 |
VHI425AT-360U | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 360 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 141 | - 5 |
VHI425C-5E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 8.1 [50 Hz] 6.8 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHI425C-6E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 [50 Hz] 8.1 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHI425C-9E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 15 [50 Hz] 12.3 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHI425C-15E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 24 [50 Hz] 20 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHI425C-18E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 29 [50 Hz] 24 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHI425C-30E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 46 [50 Hz] 38 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHI425C-36E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 55 [50 Hz] 46 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHI425C-60E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 93 [50 Hz] 77 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHI425C-90E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 140 [50 Hz] 116 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
VHI425C-120E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 12.5 [50 Hz] 15 [60 Hz] |
VHI425C-180E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 8.3 [50 Hz] 10 [60 Hz] |
VHI425C-300E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 5 [50 Hz] 6 [60 Hz] |
VHI425C-360E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 360 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 5 [60 Hz] 4.2 [50 Hz] |
VHI425CT-5E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 8.1 [50 Hz] 6.8 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHI425CT-6E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 9.7 [50 Hz] 8.1 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHI425CT-9E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 15 [50 Hz] 12.3 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHI425CT-15E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 24 [50 Hz] 20 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHI425CT-18E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 29 [50 Hz] 24 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHI425CT-30E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 46 [50 Hz] 38 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHI425CT-36E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 55 [50 Hz] 46 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHI425CT-60E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 93 [50 Hz] 77 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHI425CT-90E | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 140 [50 Hz] 116 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |