ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
VHR540A-120U | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 230 | - 15 |
VHR540A-180U | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 260 | - 10 |
VHR540A-300U | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - 260 | - 6 |
VHR540CT-5E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 12.3 [50 Hz] 10.6 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR540CT-6E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 15 [50 Hz] 12.3 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR540CT-9E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 18.5 [60 Hz] 23 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR540CT-15E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 30 [60 Hz] 38 [50 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR540CT-18E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 45 [50 Hz] 37 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR540CT-30E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 59 [60 Hz] 71 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR540CT-36E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 70 [60 Hz] 86 [50 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR540CT-60E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 118 [60 Hz] 144 [50 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR540CT-90E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 177 [60 Hz] 210 [50 Hz] | - 16 [50 Hz] 20 [60 Hz] |
VHR540CT-120E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 220 [60 Hz] 260 [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] |
VHR540CT-180E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 260 | - 8.3 [50 Hz] 10 [60 Hz] |
VHR540CT-300E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - 260 | - 5 [50 Hz] 6 [60 Hz] |
VHR540C-5E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 12.3 [50 Hz] 10.6 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR540C-6E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 15 [50 Hz] 12.3 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR540C-9E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 18.5 [60 Hz] 23 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR540C-15E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 30 [60 Hz] 38 [50 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR540C-18E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 45 [50 Hz] 37 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR540C-30E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 59 [60 Hz] 71 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR540C-36E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 70 [60 Hz] 86 [50 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR540C-60E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 118 [60 Hz] 144 [50 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR540C-90E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 177 [60 Hz] 210 [50 Hz] | - 16 [50 Hz] 20 [60 Hz] |
VHR540C-120E | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 220 [60 Hz] 260 [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] |