Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
« 6 7 8 9 10 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

VHR540C-180E - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 260 - 8.3 [50 Hz] 10 [60 Hz]
VHR540C-300E - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - 260 - 5 [50 Hz] 6 [60 Hz]
VHR560AT-5U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 15.9 - 360
VHR560AT-6U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 19.4 - 300
VHR560AT-9U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 29 - 200
VHR560AT-15U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 48 - 120
VHR560AT-18U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 58 - 100
VHR560AT-30U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 92 - 60
VHR560AT-36U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 110 - 50
VHR560AT-60U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 184 - 30
VHR560AT-90U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - 260 - 20
VHR560AT-120U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 260 - 15
VHR560AT-180U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - 260 - 10
VHR560AT-300U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 300 :1 - Parallel Shaft Gearhead - 260 - 6
VHR560A-5U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 15.9 - 360
VHR560A-6U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 19.4 - 300
VHR560A-9U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 29 - 200
VHR560A-15U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 48 - 120
VHR560A-18U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 58 - 100
VHR560A-30U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 92 - 60
VHR560A-36U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 110 - 50
VHR560A-60U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 184 - 30
VHR560A-90U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - 260 - 20
VHR560A-120U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 260 - 15
VHR560A-180U - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - 260 - 10
« 6 7 8 9 10