Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
VHR560A-300U | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - 260 | - 6 |
VHR560CT-5E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 19.4 [50 Hz] 15.9 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR560CT-6E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 23 [50 Hz] 19.4 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR560CT-9E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 29 [60 Hz] 35 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR560CT-15E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 58 [50 Hz] 48 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR560CT-18E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 69 [50 Hz] 58 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR560CT-30E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 111 [50 Hz] 92 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR560CT-36E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 134 [50 Hz] 110 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR560CT-60E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 184 [60 Hz] 220 [50 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR560CT-90E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 260 | - 16 [50 Hz] 20 [60 Hz] |
VHR560CT-120E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 260 | - 12.5 [50 Hz] 15 [60 Hz] |
VHR560CT-180E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 260 | - 8.3 [50 Hz] 10 [60 Hz] |
VHR560CT-300E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - 260 | - 5 [50 Hz] 6 [60 Hz] |
VHR560C-5E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 19.4 [50 Hz] 15.9 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR560C-6E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 23 [50 Hz] 19.4 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR560C-9E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 29 [60 Hz] 35 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR560C-15E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 58 [50 Hz] 48 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR560C-18E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 69 [50 Hz] 58 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR560C-30E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 111 [50 Hz] 92 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR560C-36E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 134 [50 Hz] 110 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR560C-60E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 184 [60 Hz] 220 [50 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR560C-90E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 260 | - 16 [50 Hz] 20 [60 Hz] |
VHR560C-120E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 260 | - 12.5 [50 Hz] 15 [60 Hz] |
VHR560C-180E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 260 | - 8.3 [50 Hz] 10 [60 Hz] |
VHR560C-300E | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - 260 | - 5 [50 Hz] 6 [60 Hz] |