ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
VHR590C-15E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 87 [50 Hz] 72 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR590C-18E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 100 [50 Hz] 83 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR590C-30E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 166 [50 Hz] 138 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR590C-36E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 200 [50 Hz] 165 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR590C-60E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 330 [50 Hz] 270 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR590C-90E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 350 | - 16 [50 Hz] 20 [60 Hz] |
VHR590C-120E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 350 | - 12.5 [50 Hz] 15 [60 Hz] |
VHR590C-180E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 350 | - 8.3 [50 Hz] 10 [60 Hz] |
VHR590CT-5E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 29 [50 Hz] 23 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR590CT-6E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 34 [50 Hz] 29 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR590CT-9E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 52 [50 Hz] 43 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR590CT-15E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 87 [50 Hz] 72 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR590CT-18E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 100 [50 Hz] 83 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR590CT-30E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 166 [50 Hz] 138 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR590CT-36E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 200 [50 Hz] 165 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR590CT-60E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 330 [50 Hz] 270 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR590CT-90E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 350 | - 16 [50 Hz] 20 [60 Hz] |
VHR590CT-120E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 350 | - 12.5 [50 Hz] 15 [60 Hz] |
VHR590CT-180E | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 350 | - 8.3 [50 Hz] 10 [60 Hz] |