ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RE20ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE25ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE30ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE05ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE10ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE15ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE20ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE25ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE30ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE05ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE10ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE15ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE20ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE25ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE30ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE05ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE10ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE15ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE20ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE25ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4RE30ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~27.56 lb | Request Quote | - |
EACM4WD05ARAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4WD10ARAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4WD15ARAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4WD20ARAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |