ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4WE30ARAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE05ARAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE10ARAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE15ARAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE20ARAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE25ARAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE30ARAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4WE05ARMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE10ARMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE15ARMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE20ARMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE25ARMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE30ARMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE05ARMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE10ARMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE15ARMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE20ARMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE25ARMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4WE30ARMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | Request Quote | - |
EACM4RWD05ARAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RWD10ARAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RWD15ARAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RWD20ARAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RWD25ARAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RWD30ARAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |