ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4D05ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D10ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D15ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D20ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D25ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D30ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D05ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D10ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D15ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D20ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D25ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D30ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote |
- ![]() |
EACM4D05ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D10ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D15ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D20ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D25ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D30ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D05ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D10ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D15ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D20ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D25ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4D30ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote |
- ![]() |
EACM4E05ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote |
- ![]() |