Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder
Linear actuators / cylinders.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM6RD25ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - Request Quote -
EACM6RD30ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 11.81 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - Request Quote -
EACM6RD05ARMK - DC - Not Equipped - Equipped - Reversed Motor Type - 1.97 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD10ARMK - DC - Not Equipped - Equipped - Reversed Motor Type - 3.94 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD15ARMK - DC - Not Equipped - Equipped - Reversed Motor Type - 5.91 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD20ARMK - DC - Not Equipped - Equipped - Reversed Motor Type - 7.87 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD25ARMK - DC - Not Equipped - Equipped - Reversed Motor Type - 9.84 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD30ARMK - DC - Not Equipped - Equipped - Reversed Motor Type - 11.81 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD05ARMC - AC - Not Equipped - Equipped - Reversed Motor Type - 1.97 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD10ARMC - AC - Not Equipped - Equipped - Reversed Motor Type - 3.94 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD15ARMC - AC - Not Equipped - Equipped - Reversed Motor Type - 5.91 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD20ARMC - AC - Not Equipped - Equipped - Reversed Motor Type - 7.87 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD25ARMC - AC - Not Equipped - Equipped - Reversed Motor Type - 9.84 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RD30ARMC - AC - Not Equipped - Equipped - Reversed Motor Type - 11.81 in. - ~44.96 lb   - 89.92 lb   - ~66.14 lb   - ~33.07 lb   Request Quote -
EACM6RE05ARAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 1.97 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE10ARAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 3.94 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE15ARAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 5.91 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE20ARAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 7.87 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE25ARAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE30ARAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 11.81 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE05ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 1.97 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE10ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 3.94 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE15ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 5.91 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE20ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 7.87 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
EACM6RE25ARAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~80.93 lb   - 112.4 lb   - ~132.28 lb   - Request Quote -
Unit of Measure
« 11 12 13 14 15 »