ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4E10ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E15ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E20ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E25ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E30ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E05ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E10ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E15ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E20ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E25ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E30ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4E05ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E10ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E15ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E20ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E25ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E30ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E05ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E10ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E15ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E20ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E25ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4E30ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~30.86 lb | Request Quote | - |
EACM4RD05ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD10ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |