ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RD15ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD20ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD25ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD30ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD05ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD10ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD15ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD20ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD25ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD30ARAC | - AC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | Request Quote | - |
EACM4RD05ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD10ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD15ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD20ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD25ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD30ARMK | - DC | - Not Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD05ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD10ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD15ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD20ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD25ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RD30ARMC | - AC | - Not Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | Request Quote | - |
EACM4RE05ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE10ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |
EACM4RE15ARAK | - DC | - Not Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote | - |