Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder
Linear actuators / cylinders.
Unit of Measure
 1 2 3 4 5 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4WD25ARAK-G - DC - Equipped - Not Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD30ARAK-G - DC - Equipped - Not Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD05ARAC-G - AC - Equipped - Not Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD10ARAC-G - AC - Equipped - Not Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD15ARAC-G - AC - Equipped - Not Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD20ARAC-G - AC - Equipped - Not Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD25ARAC-G - AC - Equipped - Not Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD30ARAC-G - AC - Equipped - Not Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4WD05ARMK-G - DC - Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD10ARMK-G - DC - Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD15ARMK-G - DC - Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD20ARMK-G - DC - Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD25ARMK-G - DC - Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD30ARMK-G - DC - Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD05ARMC-G - AC - Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD10ARMC-G - AC - Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD15ARMC-G - AC - Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD20ARMC-G - AC - Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD25ARMC-G - AC - Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WD30ARMC-G - AC - Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   Request Quote -
EACM4WE05ARAK-G - DC - Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE10ARAK-G - DC - Equipped - Not Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE15ARAK-G - DC - Equipped - Not Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE20ARAK-G - DC - Equipped - Not Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE25ARAK-G - DC - Equipped - Not Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
Unit of Measure
 1 2 3 4 5 »