Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder
Linear actuators / cylinders.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4WE30ARAK-G - DC - Equipped - Not Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE05ARAC-G - AC - Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE10ARAC-G - AC - Equipped - Not Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE15ARAC-G - AC - Equipped - Not Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE20ARAC-G - AC - Equipped - Not Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE25ARAC-G - AC - Equipped - Not Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE30ARAC-G - AC - Equipped - Not Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - Request Quote -
EACM4WE05ARMK-G - DC - Equipped - Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE10ARMK-G - DC - Equipped - Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE15ARMK-G - DC - Equipped - Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE20ARMK-G - DC - Equipped - Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE25ARMK-G - DC - Equipped - Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE30ARMK-G - DC - Equipped - Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE05ARMC-G - AC - Equipped - Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE10ARMC-G - AC - Equipped - Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE15ARMC-G - AC - Equipped - Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE20ARMC-G - AC - Equipped - Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE25ARMC-G - AC - Equipped - Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4WE30ARMC-G - AC - Equipped - Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   Request Quote -
EACM4RWD05ARAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4RWD10ARAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4RWD15ARAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4RWD20ARAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4RWD25ARAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
EACM4RWD30ARAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - Request Quote -
Unit of Measure
« 6 7 8 9 10 »