ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM6D15ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote | - |
EACM6D20ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote | - |
EACM6D25ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote | - |
EACM6D30ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote | - |
EACM6D05ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D10ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D15ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D20ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D25ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D30ARMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D05ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D10ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D15ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D20ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D25ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6D30ARMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - ~33.07 lb | Request Quote | - |
EACM6E05ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E10ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E15ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E20ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E25ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E30ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E05ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E10ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |
EACM6E15ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~89.92 lb | - 112.4 lb | - ~132.28 lb | - | Request Quote | - |