ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.
Item # |
Impeller Diameter* |
Power Supply* |
Current (A) |
Function |
Max. Air Flow* |
Max. Static Pressure* |
Web Price |
List Price |
Output Type |
|---|---|---|---|---|---|---|---|---|---|
| T-MBD8-48S-GA | - 3.15 in. | - 48 VDC | - 0.50 | - Pulse Sensor | - 51.2 CFM | - 0.786 inH2O | Request Quote |
- $111.00 |
- Open-collector output |
| T-MBD8-24S-GA | - 3.15 in. | - 24 VDC | - 0.70 | - Pulse Sensor | - 51.2 CFM | - 0.786 inH2O | Request Quote |
- $107.00 |
- Open-collector output |
| T-MBD10-48S-GA | - 3.94 in. | - 48 VDC | - 0.70 | - Pulse Sensor | - 68.8 CFM | - 1.18 inH2O | Request Quote |
- $121.00 |
- Open-collector output |
| T-MBD10-24S-GA | - 3.94 in. | - 24 VDC | - 1 | - Pulse Sensor | - 68.8 CFM | - 1.18 inH2O | Request Quote |
- $117.00 |
- Open-collector output |
| T-MBD8-48S-FA | - 3.15 in. | - 48 VDC | - 0.50 | - Pulse Sensor | - 51.2 CFM | - 0.786 inH2O | Request Quote |
- $119.00 |
- Open-collector output |
| T-MBD8-24S-FA | - 3.15 in. | - 24 VDC | - 0.70 | - Pulse Sensor | - 51.2 CFM | - 0.786 inH2O | Request Quote |
- $115.00 |
- Open-collector output |
| T-MBD10-48S-FA | - 3.94 in. | - 48 VDC | - 0.70 | - Pulse Sensor | - 68.8 CFM | - 1.18 inH2O | Request Quote |
- $130.00 |
- Open-collector output |
| T-MBD10-24S-FA | - 3.94 in. | - 24 VDC | - 1 | - Pulse Sensor | - 68.8 CFM | - 1.18 inH2O | Request Quote |
- $126.00 |
- Open-collector output |