ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS46MA |
Speed - Torque Characteristics |
- 42 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Equipped | Request Quote | - |
AS46AA |
Speed - Torque Characteristics |
- 42 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS46MA-T3.6 |
Speed - Torque Characteristics |
- 48 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | Request Quote | - |
AS46MA-T7.2 |
Speed - Torque Characteristics |
- 97.6 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | Request Quote | - |
AS46MA-T10 |
Speed - Torque Characteristics |
- 140.8 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 10 :1 | - Equipped | Request Quote | - |
AS46MA-T20 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 20 :1 | - Equipped | Request Quote | - |
AS46MA-T30 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 30 :1 | - Equipped | Request Quote | - |
AS46MA-N7.2 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 7.2 :1 | - Equipped | Request Quote | - |
AS46MA-N10 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 10 :1 | - Equipped | Request Quote | - |
AS46MA2-H50 |
Speed - Torque Characteristics |
- 480 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 50 :1 | - Equipped | Request Quote | - |
AS46MA2-H100 |
Speed - Torque Characteristics |
- 704 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 100 :1 | - Equipped | Request Quote | - |
AS46AA-T3.6 |
Speed - Torque Characteristics |
- 48 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | Request Quote | - |
AS46AA-T7.2 |
Speed - Torque Characteristics |
- 97.6 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS46AA-T10 |
Speed - Torque Characteristics |
- 140.8 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS46AA-T20 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | Request Quote | - |
AS46AA-T30 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | Request Quote | - |
AS46AA-N7.2 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS46AA-N10 |
Speed - Torque Characteristics |
- 211.2 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS46AA2-H50 |
Speed - Torque Characteristics |
- 480 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 50 :1 | - Not Equipped | Request Quote | - |
AS46AA2-H100 |
Speed - Torque Characteristics |
- 704 oz-in | - 1.65 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 100 :1 | - Not Equipped | Request Quote | - |
AS66AAE |
Speed - Torque Characteristics |
- 170 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS66AAE-T3.6 |
Speed - Torque Characteristics |
- 176 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | Request Quote | - |
AS66AAE-T7.2 |
Speed - Torque Characteristics |
- 352 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS66AAE-T10 |
Speed - Torque Characteristics |
- 416 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS66AAE-T20 |
Speed - Torque Characteristics |
- 480 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | Request Quote | - |