ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS69AAT |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS69ACT |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS69AST |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS98AAT |
Speed - Torque Characteristics |
- 280 oz-in | - 3.35 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS98ACT |
Speed - Torque Characteristics |
- 280 oz-in | - 3.35 in | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS98AST |
Speed - Torque Characteristics |
- 280 oz-in | - 3.35 in | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS911AAT |
Speed - Torque Characteristics |
- 560 oz-in | - 3.35 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS911ACT |
Speed - Torque Characteristics |
- 560 oz-in | - 3.35 in | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS911AST |
Speed - Torque Characteristics |
- 560 oz-in | - 3.35 in | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |