ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
ASC34AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 7.8 oz-in | - 1.1 in | - 24 VDC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
ASC34AK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.1 in | - 24 VDC | - Harmonic Gear | - 50 :1 | - Not Equipped | Request Quote | - |
ASC34AK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 283.2 oz-in | - 1.1 in | - 24 VDC | - Harmonic Gear | - 100 :1 | - Not Equipped | Request Quote | - |
ASC36AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 17 oz-in | - 1.1 in | - 24 VDC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
ASC46AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 42 oz-in | - 1.65 in | - 24 VDC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
ASC46AK-T3.6 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 48 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | Request Quote | - |
ASC46AK-T7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 97.6 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
ASC46AK-T10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 140.8 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | Request Quote | - |
ASC46AK-T20 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | Request Quote | - |
ASC46AK-T30 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | Request Quote | - |
ASC46AK-N7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Planetary Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
ASC46AK-N10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Planetary Gear | - 10 :1 | - Not Equipped | Request Quote | - |
ASC46AK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 480 oz-in | - 1.65 in | - 24 VDC | - Harmonic Gear | - 50 :1 | - Not Equipped | Request Quote | - |
ASC46AK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 704 oz-in | - 1.65 in | - 24 VDC | - Harmonic Gear | - 100 :1 | - Not Equipped | Request Quote | - |
ASC46MK | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 42 oz-in | - 1.65 in | - 24 VDC | - Round Shaft (No Gearhead) | - | - Equipped | Request Quote | - |
ASC46MK-T3.6 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 48 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | Request Quote | - |
ASC46MK-T7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 97.6 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | Request Quote | - |
ASC46MK-T10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 140.8 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 10 :1 | - Equipped | Request Quote | - |
ASC46MK-T20 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 20 :1 | - Equipped | Request Quote | - |
ASC46MK-T30 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Taper Hobbed Gear | - 30 :1 | - Equipped | Request Quote | - |
ASC46MK-N7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Planetary Gear | - 7.2 :1 | - Equipped | Request Quote | - |
ASC46MK-N10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 211.2 oz-in | - 1.65 in | - 24 VDC | - Planetary Gear | - 10 :1 | - Equipped | Request Quote | - |
ASC46MK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 480 oz-in | - 1.65 in | - 24 VDC | - Harmonic Gear | - 50 :1 | - Equipped | Request Quote | - |
ASC46MK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 704 oz-in | - 1.65 in | - 24 VDC | - Harmonic Gear | - 100 :1 | - Equipped | Request Quote | - |
ASC66AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 142 oz-in | - 2.36 in | - 24 VDC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |