Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ASC_top.jpg
The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
  • No Hunting or Gain tuning
  • Closed Loop
  • Geared options
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • 24 VDC Power supply input
  • RoHS compliant
Unit of Measure
1 2 3 

Item #

Item Name

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

List Price

ASC66AK-T3.6 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 176 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote -
ASC66AK-T7.2 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 352 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote -
ASC66AK-T10 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 416 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote -
ASC66AK-T20 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote -
ASC66AK-T30 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 560 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 30 :1 - Not Equipped Request Quote -
ASC66AK-N5 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in - 2.36 in - 24 VDC - Planetary Gear - 5 :1 - Not Equipped Request Quote -
ASC66AK-N7.2 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 560 oz-in - 2.36 in - 24 VDC - Planetary Gear - 7.2 :1 - Not Equipped Request Quote -
ASC66AK-N10 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 704 oz-in - 2.36 in - 24 VDC - Planetary Gear - 10 :1 - Not Equipped Request Quote -
ASC66AK-N25 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Planetary Gear - 25 :1 - Not Equipped Request Quote -
ASC66AK-N36 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Planetary Gear - 36 :1 - Not Equipped Request Quote -
ASC66AK-N50 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Planetary Gear - 50 :1 - Not Equipped Request Quote -
ASC66AK-H50 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 768 oz-in - 2.36 in - 24 VDC - Harmonic Gear - 50 :1 - Not Equipped Request Quote -
ASC66AK-H100 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Harmonic Gear - 100 :1 - Not Equipped Request Quote -
ASC66MK - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 142 oz-in - 2.36 in - 24 VDC - Round Shaft (No Gearhead) - - Equipped Request Quote -
ASC66MK-T3.6 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 176 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 3.6 :1 - Equipped Request Quote -
ASC66MK-T7.2 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 352 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 7.2 :1 - Equipped Request Quote -
ASC66MK-T10 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 416 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 10 :1 - Equipped Request Quote -
ASC66MK-T20 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 20 :1 - Equipped Request Quote -
ASC66MK-T30 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 560 oz-in - 2.36 in - 24 VDC - Taper Hobbed Gear - 30 :1 - Equipped Request Quote -
ASC66MK-N5 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in - 2.36 in - 24 VDC - Planetary Gear - 5 :1 - Equipped Request Quote -
ASC66MK-N7.2 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 560 oz-in - 2.36 in - 24 VDC - Planetary Gear - 7.2 :1 - Equipped Request Quote -
ASC66MK-N10 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 704 oz-in - 2.36 in - 24 VDC - Planetary Gear - 10 :1 - Equipped Request Quote -
ASC66MK-N25 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Planetary Gear - 25 :1 - Equipped Request Quote -
ASC66MK-N36 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Planetary Gear - 36 :1 - Equipped Request Quote -
ASC66MK-N50 - AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 1120 oz-in - 2.36 in - 24 VDC - Planetary Gear - 50 :1 - Equipped Request Quote -
Unit of Measure
1 2 3