ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
CC001IF-CA | - Control Module Cable (*required to connect OPX-2A or CC05IF-USB to PKA motor) | Request Quote | - |
CC020-RS4A | - RS-485 Communication Cable (6.6 ft. [2 m]) | Request Quote | - |
CC020-RS4B | - RS-485 Communication Cable (6.6 ft. [2 m]) | Request Quote | - |
PAP4EAC | - Installation Plate for EAC Series (Foot Type) | Request Quote | - |
PAP6EAC | - Installation Plate for EAC Series (Foot Type) | Request Quote | - |
PAP4EACW | - Installation Plate for EAC Series (Foot Type) | Request Quote | - |
PAP6EACW | - Installation Plate for EAC Series (Foot Type) | Request Quote | - |
PAF4EAC | - Installation Plate for EAC Series (Flange Type) | Request Quote | - |
PAF6EAC | - Installation Plate for EAC Series (Flange Type) | Request Quote | - |
C-SL | - Cover Panel - Slit Metal Plate Type (IP4X) 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] | Request Quote | - |
C-MSL | - Replacement Filters (5 per box) | Request Quote | - |
SOT5A | - Torque Arm | Request Quote | - |
CC005HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 0.5 m | Request Quote | - |
CC010HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 1 m | Request Quote | - |
CC015HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 1.5 m | Request Quote | - |
CC020HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 2 m | Request Quote | - |
CC025HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 2.5 m | Request Quote | - |
CC030HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 3 m | Request Quote | - |
CC040HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 4 m | Request Quote | - |
CC050HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 5 m | Request Quote | - |
CC070HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 7 m | Request Quote | - |
CC100HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 10 m | Request Quote | - |
CC150HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 15 m | Request Quote | - |
CC200HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 20 m | Request Quote | - |
CC005HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 0.5 m | Request Quote | - |