ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
CC010HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 1 m | Request Quote | - |
CC015HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 1.5 m | Request Quote | - |
CC020HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 2 m | Request Quote | - |
CC025HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 2.5 m | Request Quote | - |
CC030HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 3 m | Request Quote | - |
CC040HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 4 m | Request Quote | - |
CC050HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 5 m | Request Quote | - |
CC070HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 7 m | Request Quote | - |
CC100HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 10 m | Request Quote | - |
CC150HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 15 m | Request Quote | - |
CC200HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 20 m | Request Quote | - |
PCD12 | - Controller / Driver Box (for 6W ~ 90W Controller / Driver) | Request Quote | - |
PCD12-1 | - Driver Box (for BMU 120W Driver) | Request Quote | - |
PCD12A | - Driver Box (for BMU 200 W Driver) | Request Quote | - |
MPG | - Cable Ground for Driver Box | Request Quote | - |
PFB28A | - Mounting Bracket (Metric) | Request Quote | - |
2LSC-P02 | - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) | Request Quote | - |
2LSC-P04 | - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) | Request Quote | - |
4LSC-P02 | - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) | Request Quote | - |
4LSC-P04 | - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) | Request Quote | - |
PAF0PA | - Mounting Bracket | Request Quote | - |
PALW1P | - Mounting Bracket | Request Quote | - |
2LSC-L02 | - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) | Request Quote | - |
2LSC-L04 | - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) | Request Quote | - |
4LSC-L02 | - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) | Request Quote | - |