ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
4LSC-L04 | - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) | Request Quote | - |
PADR-SN28T | - Sensor Set (NPN) | Request Quote | - |
PADR-SP28T | - Sensor Set (PNP) | Request Quote | - |
PADR-SN28G | - Sensor Set (NPN) | Request Quote | - |
PADR-SP28G | - Sensor Set (PNP) | Request Quote | - |
PACS-DR28 | - Centering Shaft | Request Quote | - |
PLBS02PS | - Mounting Bracket for PS Geared Type (Slim Type) | Request Quote | - |
PLBW02PS | - Mounting Bracket for PS Geared Type (Wide Type) | Request Quote | - |
PLBS0PS | - Mounting Bracket for PS Geared Type (Slim Type) | Request Quote | - |
PLBW0PS | - Mounting Bracket for PS Geared Type (Wide Type) | Request Quote | - |
PLBS0HPG | - Mounting Bracket for HPG Geared Type (Slim Type) | Request Quote | - |
PLBW0HPG | - Mounting Bracket for HPG Geared Type (Wide Type) | Request Quote | - |
PLBS2HPG | - Mounting Bracket for HPG Geared Type (Slim Type) | Request Quote | - |
PLBW2HPG | - Mounting Bracket for HPG Geared Type (Wide Type) | Request Quote | - |
PLBS5HPG | - Mounting Bracket for HPG Geared Type (Slim Type) | Request Quote | - |
PLBW5HPG | - Mounting Bracket for HPG Geared Type (Wide Type) | Request Quote | - |
PLBS02HG | - Mounting Bracket for Harmonic Geared Type | Request Quote | - |
PLBS0HG | - Mounting Bracket for Harmonic Geared Type | Request Quote | - |
CC01SBF | - Extension Cable (3.3 ft. [1 m]) | $80.00 | - Contact you local saless office for more information |
CC02SBF | - Extension Cable (6.6 ft. [2 m]) | $101.00 | - Contact you local saless office for more information |
CC03SBF | - Extension Cable (9.8 ft. [3 m]) | $120.00 | - Contact you local saless office for more information |
CC05SBF | - Extension Cable (16.4 ft. [5 m]) | $163.00 | - Contact you local saless office for more information |
CC07SBF | - Extension Cable (23 ft. [7 m]) | $201.00 | - Contact you local saless office for more information |
CC10SBF | - Extension Cable (32.8 ft. [10 m]) | $262.00 | - Contact you local saless office for more information |
CC15SBF | - Extension Cable (49.2 ft. [15 m]) | $363.00 | - Contact you local saless office for more information |